PTFIX distribution blocks

Unpack. Connect. Done!

PTFIX distribution blocks with Push-in Technology reduce your installation time by up to 80 percent while cutting the DIN rail footprint in half.

Out of the box, ready-to-connect PTFIX distribution blocks can be configured to satisfy multiple applications. With different mounting options, number of terminal points, and size variants — as well as Phoenix Contact’s own Push-in Technology — PTFIX blocks make voltage distribution as simple as ever.

Flexible mounting

Multiple mounting options including:  DIN rail, adhesive, and flange options. Experience up to 50 percent space savings on the DIN rail, thanks to transverse mounting.

Time saving

Save time and wire with ease using Push-in-Technology. Reduce manual bridging with assembly-ready blocks right out of the box.

Minimize wiring mistakes

Color-coded assignment of conductors and terminal points for intuitive and safe installation. Available in eleven color options.

Key Features

Key features

  • Can be bridged and aligned with standard plug-in bridges
  • 1.5 mm2, 2.5 mm2 and 4 mm options
  • Additional feed-in options available in each cross section
  • 2, 6, 12, or 18 terminal points
  • Testing option for all common test probes

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388