Intelligent UPS with integrated EtherNet/IP communications.
The QUINT DC UPS highlights its integrated EtherNet/IP communications in 5 A, 10 A, 20 A, and 40 A versions. This DC UPS enables you to understand the health of your application by monitoring power-supply vitals, such as current or voltage, which are passed on by the UPS. Battery-backup shut down via EtherNet/IP is also an option.
In addition to monitoring the power aspects of the application, battery statistics—charge, remaining backup time, and percent-of-life remaining—can also be analyzed over EtherNet/IP.
Faceplate file
EtherNet/IP HMI faceplate is used for easy visualization of system, battery, and diagnostic information using the add-on instruction interface. In addition, there is also a monitoring/trending over-time aspect to the faceplate. All of the information is easy to access and useful for the reliability of the application.
QUINT UPS with IQ Technology, RJ45 communication interfaces with established EtherNet/IP™ networks. For DIN rail-mounting, input: 24 V DC, output: 24 V DC
Available in: 5 A, 10 A, 20 A, and 40 A. See product list for part numbers.
QUINT UPS is also available with integration into established PROFINET networks. For DIN rail-mounting, input: 24 V DC, output: 24 V DC
Available in: 5 A, 10 A, 20 A, and 40 A. See product list for part numbers.
The intelligent QUINT UPS for integration into established industrial EtherCAT networks. For DIN rail-mounting, input: 24 V DC, output: 24 V DC
Available in: 5 A, 10 A, 20 A, and 40 A. See product list for part numbers.
Step by step instructions for integrating into Rockwell development environment.
EtherNet/IP HMI faceplate is used for easy visualization of diagnostic information.
"$pageName" on