QUINT DC UPS for EtherNet/IP

QUINT DC UPS for EtherNet/IP

Intelligent UPS with integrated EtherNet/IP communications.

The QUINT DC UPS highlights its integrated EtherNet/IP communications in 5 A, 10 A, 20 A, and 40 A versions. This DC UPS enables you to understand the health of your application by monitoring power-supply vitals, such as current or voltage, which are passed on by the UPS. Battery-backup shut down via EtherNet/IP is also an option.

In addition to monitoring the power aspects of the application, battery statistics—charge, remaining backup time, and percent-of-life remaining—can also be analyzed over EtherNet/IP.

Your advantages:

  • No additional EtherNet/IP communications hardware required
  • Built in Ethernet switch for easy network layout
  • L5X faceplate file for easy visualization
  • Tested to CT14 for ODVA conformance compliance
  • Easy intergration with Logix Designer, RS Logix, and Factorytalk View
  • Flexible network integrations with PROFINET and EtherCAT versions

Faceplate file

EtherNet/IP HMI faceplate is used for easy visualization of system, battery, and diagnostic information using the add-on instruction interface. In addition, there is also a monitoring/trending over-time aspect to the faceplate. All of the information is easy to access and useful for the reliability of the application.

Ethernet/IP

QUINT UPS with IQ Technology, RJ45 communication interfaces with established EtherNet/IP™ networks. For DIN rail-mounting, input: 24 V DC, output: 24 V DC

Available in: 5 A, 10 A, 20 A, and 40 A.  See product list for part numbers.

PROFINET

QUINT UPS is also available with integration into established PROFINET networks. For DIN rail-mounting, input: 24 V DC, output: 24 V DC

Available in: 5 A, 10 A, 20 A, and 40 A.  See product list for part numbers.

EtherCAT

The intelligent QUINT UPS for integration into established industrial EtherCAT networks. For DIN rail-mounting, input: 24 V DC, output: 24 V DC

Available in: 5 A, 10 A, 20 A, and 40 A.  See product list for part numbers.

USB

QUINT UPS with IQ Technology, USB communication interface (Modbus/RTU), for DIN rail-mounting, input: 24 V DC, output: 24 V DC

Available in: 5 A, 10 A, 20 A, and 40 A.  See product list for part numbers

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

QUINT DC UPS – EtherNet/IP Integration Instructions

Step by step instructions for integrating into Rockwell development environment.


QUINT DC UPS Promo

EtherNet/IP HMI faceplate is used for easy visualization of diagnostic information.


QUINT DC UPS

Uninterruptible power supply (UPS) reliably continue to supply your systems even in the event of a power failure.

Referrer: https://www.google.com/