TERMITRAB

World’s thinnest surge protection for measurement and control signals

TERMITRAB Complete provides the right surge protection for all requirements.

TERMITRAB Complete is the world's narrowest surge protection for MCR technology. Our product range includes a complete system kit, covering everything from simple, single-stage surge protection to multi-stage, pluggable versions with knife disconnection, signaling, and the option of remote signaling.

With a world-leading, narrow width of just 3.5 mm, TERMITRAB Complete gives you a space savings of up to 50 percent, when compared with 7-mm installations.

The protective devices in the TERMITRAB complete range provide mechanical signaling that displays device status with no need for additional auxiliary power. 

Optional remote signaling modules visually monitor up to 40 protective devices. In the event of a thermal overload, for example, these remote signaling modules could notify your control room of system status with a group message via a floating contact.

Your advantages:

  • The world's narrowest surge protection from an overall width of just 3.5 mm
  • Versatility: designs and connection technology adapted to the application
  • Easy testing, thanks to pluggable version of surge protective devices
  • Space-saving installation with these ultra-slim protective devices

Extremely narrow overall width

Build smaller panels by using the narrowest surge protective device starting from 3.5 mm.

Watch video

Push-in or screw connection

The choice is yours: Push-in or screw connection technology.

Watch video

Pluggable and testable surge protection

Check and document the status of pluggable surge protective devices with CHECKMASTER 2.

Watch video

Hazardous location approvals

Utilize hazardous location rated (ATEX, IECEx, Class I, Division 2) versions for demanding environments.

Watch video

Knife disconnection

Simplify your maintenance work by means of the integrated, innovative knife disconnection.

Watch video

Overload protection and status indication

Local status indication saves time through quick identification of SPDs requiring replacement.

Watch video

Remote signaling option

Along with local status indication, remote signaling makes for a powerful tool to combat downtime.

Watch video

Digital signals and switching contacts

The difference between analog signals and binary signals, or switching contacts, is that only one concrete signal status is transmitted. Surge voltages can, however, interfere with the transmission of statuses, which in turn results in system errors. The right surge protection protects your signal transmission and ensures that your system keeps running.

Switching states and signal contacts are typical signals that are recorded with the binary inputs on controllers. The controllers also switch actuators such as solenoid valves. Use suitable surge protection to protect the sensitive inputs and outputs on controllers. Individual binary signals are often connected against a common reference potential. Typical arrangements that take into account this common reference potential are provided by so-called 2x1 or 4x1 circuits.   

Back to top

Analog signals and current loops

Analog signals and current loops are used frequently in measurement and control technology. Integrate these signals into a surge protection concept. The new, ultra-narrow TERMITRAB Complete surge protective devices provide your signals with optimum protection starting from an overall width of just 3.5 mm.

Analog measured variables—speed, pressure, flow, etc.—are recorded by sensors and converted into current or voltage values by measuring transducers. They are transmitted to the controller or the isolator module within a standardized value range. The “1x2 circuit” is typically used for this type of analog transmission method.

Transient coupled-in surge voltages can cause damage to the field device and centrally. Both of these end points require surge protection.

Back to top

Potentially explosive applications

Specific ambient conditions place special requirements on surge protection. Surge protective devices for potentially explosive applications provide the right protection for ensuring maximum availability in sensitive areas.

The chemical and petrochemical industries involve industrial processes that produce explosive atmospheres. They are caused, for example, by gases, fumes, or vapors. Explosive atmospheres can also occur in mills, silos, sugar, and fodder factories due to the dust present there.

Hazardous locations

Surge protective devices for the Ex area are subject to specific conditions. The products meet specific requirements for the intrinsic safety type of protection. All surge protective devices are assigned to the “Ex ia” category for intrinsically safe circuits and provide maximum safety. In this category, the equipment must not be capable of causing ignition, even in the event of two independent faults.

It can be installed in Ex Zone 1, Ex Zone 2 or in the non-Ex area. The connected signals can be forwarded through to Ex Zone 0. Some products also meet the requirements of the pressure-tight encapsulation type of protection. Approvals are granted according to ATEX and IECEx.

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Surge protection for measurement and control technology
Surge protection for measurement and control technology