Board-to-board connectors

Board-to-board connectors

Ruggedized for Harsh Environments

Optimized for Signal Integrity

Shielded and Unshielded Versions Available

With board-to-board connectors from the FINEPITCH series, Phoenix Contact provides shielded and unshielded solutions for signal and data transmission for the first time.  This allows you to realize individual PCB orientations with different designs, stack heights, and numbers of positions in compact 0.8 and 1.27 mm pitches.

Your advantages

  • Variability: board-to-board connectors in shielded and unshielded versions
  • Reliable mechanical and electric connections thanks to the double-sided contact system
  • Flexible device design: various numbers of positions, designs, and stack heights with high wipe lengths

Shielded board-to-board connectors with 0.8 mm pitch

Shielded board-to-board connectors with 0.8 mm pitch  

Shielded board-to-board connectors with 0.8 mm pitch

Thanks to their innovative double contact system, board-to-board connectors from the FINEPITCH 0,8 series offer reliable high-speed data transmission. They are the ideal solution for robust PCB connections suitable for industrial use. The shielding provides very good EMC protection against interference, both from and to the outside.

Unshielded board-to-board connectors with 1.27 mm pitch

Unshielded board-to-board connectors with 1.27 mm pitch  

Unshielded board-to-board connectors with 1.27 mm pitch

Board-to-board connectors from the FINEPITCH 1,27 series enable the robust connection of PCBs within the device. This allows you to design PCB orientations flexibly. Implement mezzanine and coplanar connections, mother-daughter cards, and connections with flat-ribbon cable.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


Connections for all dimensions

FINEPITCH 0,8 board-to-board connectors


Connections for all dimensions

FINEPITCH 1,27 board-to-board connectors