Ultra-compact box IPC family

Compact box IPC family

Small yet powerful, the new BL2 BPC 1500 combines compact size with powerful processing capabilities. The rugged, fanless design allows simple mounting inside small control cabinets.

The compact embedded BL2 BPC 1500 is the perfect fit for entry-level automation and IIoT applications such as EDGE/FOG computing, or decentralized data collection and processing.

The BL2 BPC 1500 features a fanless design, m.2 SSD mass storage devices, and a rugged metal housing. It is designed for 24/7 operation in demanding industrial environments.

Model options include enhanced features such as hardware security (TPM 2.0), serial interfaces, and WLAN.

Your advantages

  • Compact design fits into small cabinet boxes
  • Efficient performance with Intel Celeron N3350 CPU
  • High reliability with passive cooling and solid-state mass storage media
  • Secure hardware options with TPM 2.0
  • Flexible mounting options
Back to top

Main features

  • 99 x 92 x 49 mm (standard version) / 99 x 92 x 63 mm (extended version)
  • m.2 SSD mass storage options
  • Windows 10 IoT Enterprise and Linux support
  • Serial port options
  • WLAN 802.11 options
Back to top

Phoenix Contact eXtended Reality (PXR)

Rotate the compact embedded BL2 BPC 1500 in all directions. For a more immersive experience, on desktop scan the QR code or using a compatible mobile device tap 'View in my space'.

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: http://www.phoenixlink.com/