Robust power - Perfect for machine building

Robust power - Perfect for machine building

TRIO POWER – DIN rail-mounted power supplies tailored to meet high requirements in the field.

The space-saving design of TRIO POWER power supplies are highly cost-effective and offer maximum flexibility. Tool-free, push-in connections and their slim design make quick installation possible. Its robust design allows for a high electrical strength of single-phase devices up to 300 V AC, error-free function of the three-phase modules, even in the event of one phase failing permanently. TRIO POWER also features high vibration and shock resistance and a high MTBF.

The newest additions to the TRIO power supply family feature the same space-saving design, yet are tailored to fit even more of the high requirements in this field. The power supply units ensure the reliable supply of all loads with even more output voltage and current ratings available. The TRIO family also now features a power supply specifically for applications that require NEC Class 2 certification, as well as optimized versions for use on the ship’s bridge.

Advantages of TRIO POWER:

  • Reliable starting for heavy loads, with the dynamic power reserve of 150 percent the nominal current for max 5s
  • Power supplies meet the needs of various approvals and ratings
  • Temperature range: -25 to +70°C
  • Input for AC and DC voltage
  • Comprehensive approval package

TRIO power family expansion

TRIO power family expansion

The TRIO POWER power supply range with Push-in Technology connection has been perfected for use in shipbuilding. All functions and the space-saving design of the single- and three-phase modules are optimally tailored to the stringent requirements. Under challenging ambient conditions, the power supply units, which feature an extremely robust electrical and mechanical design, ensure the reliable supply of all loads.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

TRIO POWER

The first generation in the TRIO POWER family to have push-in connections, allowing fast and easy installation.


TRIO POWER and CBM

CBM circuit breakers, which feature up to eight programmable circuit breakers in 41 mm of space.


Push-in Technology

Direct insertion of ferruled wires without the use of ferruled wires.