Controller - AXC F 2152 - 2404267

PLCnext Control for the direct control of Axioline F I/Os. With two Ethernet interfaces. Complete with connector and bus base module.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The PLCnext AXC F 2152 controller for the Axioline I/O system is fast, robust and easy to use. It has been consistently designed for maximum performance, easy handling and use in harsh industrial environments.

Your advantages

  • PROFINET support
  • Connection to PROFICLOUD
  • Numerous protocols supported such as: http, https, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
  • Connection to PLCnext Store
  • Up to 63 AXIO I/O modules can be mounted side by side
  • 2 x Ethernet interfaces (integrated switch)
  • Increased resistance to EMI
  • Extended temperature range of -25°C ... +60°C
  • Linux operating system
  • Supports high-level languages
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2404267
Packing unit 1 pc
Catalog page Page 10 (C-6-2019)
GTIN 4055626356280
Weight per Piece (excluding packing) 280.000 g
Custom tariff number 85371091
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback