News Overview

Heavy-duty rectangular plug connector system

09/02/2013

Heavycon EVO  

Heavycon EVO

Reduces required inventory and provides increased structural integrity in applications with high impact and vibrations

MIDDLETOWN, Pa. – The new Heavycon EVO from Phoenix Contact is a plastic connector system designed for applications with high impact and vibrations. The EVO’s bayonet cable gland system can reduce inventory costs up to 70 percent.

Cable glands are available in M20, M25, M32 and M40 sizes and can be combined with any B6, B10, B16 and B24 housing. The black polyamide housing is UV, salt spray and corrosion resistant for reliability in harsh indoor or outdoor applications. It also saves space by eliminating the need for a dedicated PE module.

Heavycon EVO meets IP65 and UL: 50e: Type 4/4x/12 standards for protection from condensation, icing, corrosion and contamination. The system also meets IK08 for shock resistance, and can operate between -40 and +100 degrees Celsius.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721