Back to overview

new

D-coded M8 device connectors – Data transmission for Ethernet and PROFINET

Two-piece device connectors with D-coding extend the portfolio of M8 circular connectors for data transmission. The SMD-capable connectors with IP67 degree of protection are suitable for data transmission up to 100 Mbps in Ethernet and PROFINET environments.

Your advantages

  • Transmit high data rates in a confined space – Ideal for compact devices
  • Designed for integration into the SMT soldering process
  • Packaging available for automated pick-and-place assembly
  • Thread or press-in housings enable easy integration of the mechanical port screw connection
  • Sealed tight by optional additional O-ring

Main features

  • Pin assignment: 4-pos., D-coded
  • Currents for 4 A
  • Voltages up to 60 V
  • Standard IEC 61076-2-114
  • Black insulating body (other color on request)
  • CAT5 in accordance with IEEE 802.3
  • Power over Ethernet
  • Shielded or unshielded versions
  • Degree of protection: IP67 (when plugged in)


Back to overview

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

M17-M58 circular connectors
Referrer: https://www.phoenixcontact.com/online/portal/us/pxc/content_pages/!ut/p/z1/tVTJbsIwEP0WDhyjsRM7yzFJKRSKChgK8SUKxFC3jRPAEPj7pvRSqWpQizIXj6V5i0Z6AxwWwFVylJtEy1wl79U_4nY8Daadzsi08dOYBujhjoadRzLBnmnCM3DgxUqmEGFqWd5SUAPTlBjEcVLDc6y1gRMbeZZLCUbkc3qldKFfIDrshWqjUizbKEtk1Ra7PD2s9L6NhNK7c1wkG_G9h3mdm56Pgdeb_cKjX8pH1_BRhXdi1xyEvS7Bw67DTDTGbMzug8loSGyYH6UoYabyXVYtj_1xNz10TYHeqFBPP7AbpQ9Rs_Rms_RWo_SsWffsVvf9a9moLoV83W65XwU8V1qcNCz-k3BeJ3TJ-GWgJsRMqHjG4tEinDEossy1ztKI-seynK6zcOn-fObG29pvtT4AWGcONQ!!/?q=m8+connector&uri=pxc-search%3Awebsite&library=usen