Back to overview

new

PCB connector with new SKEDD direct plug-in technology

SDC 2,5 PCB connector with SKEDD direct plug-in technology  

PCB connector with SKEDD direct plug-in technology

The SDC 2,5 PCB connectors can be connected directly to the PCB via through-contacted bore holes thanks to the new SKEDD direct plug-in technology. This is possible without tools or an additional header.

Your advantages

  • SKEDD direct plug-in technology enables flexible positioning on the PCB
  • Reduced component and process costs: simple insertion by hand and vibration-resistant connection
  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
Direct connection adaptivity

Direct connection adaptivity

PCBs and connection components are the central nervous system of electronics and as such, have a large impact on the performance and flexibility of electrical devices. SKEDD direct connection technology is the next innovation in PCB connection technology. 

SKEDD25SDDC15
SDC 2,5SDDC 1,5
Current:12A UL8A UL
Voltage:300V UL300V UL
Wire size:24 to 12 AWG24 to 16 AWG
Pitch: 5.0mm3.5mm
Number of Positions:1 to 164 to 32
Mating Cycles:25 minimum25 minimum
 View product listView product list

For a free sample box with connectors and a PCB, click below.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

Service


SDC 2,5 PCB connector

Directly on the PCB thanks to new SKEDD direct plug-in technology

More Information