North American Sensor Cordsets

Specially tailored

Ready when you are

Fast delivery through local production is the motto of our new Speedy TranSACtion program

Back to Sensor/actuator cabling

Category

Search in North American Sensor Cordsets

Show all products in this category

We've revamped our most popular product line of M8 and M12 sensor cordsets, and also enhanced our service model. Expanded and improved manufacturing capabilities in Harrisburg, Pennsylvania, now allow us to quickly process orders from our customers and distributors. 

Your advantages

  • Local production and fast delivery
  • 105°C yellow PVC cable
  • M12 3-, 4-, and 5-position are 300 V PLTC rated (Power Limited Tray Cable)
  • Sunlight resistant
  • Time-saving thanks to installation with SPEEDCON half-turn rapid interlock system
  • Sensor cordsets in both M8 and M12
  • Data cordsets for Ethernet and DeviceNet

Cabling for potentially explosive areas

M12 cabling for potentially explosive areas  

Cabling for potentially explosive areas

In many process applications it is not just measuring and evaluation devices that must satisfy the requirements of the standard for potentially explosive areas, the connection components must also meet these requirements. We therefore offer UL-listed M12 cabling for Class I, Division 2 and for Class I, Zone 2 IIC in Groups A, B, C, and D.

The M12 cabling for potentially explosive areas is supplied with a locking clip. It can only be opened using a screwdriver and prevents accidental disconnection of the plug-in connection.

Speedy TranSACtion

Speedy tranSACtion  

Speedy TranSACtion logo

Order with confidence! Items that display the Speedy TranSACtion logo belong to our quick-delivery program. The logo is shown both in the printed catalog, as well as on the product detail pages online. 

CMAT - Configurable MATerial

KMAT  

CMAT - Configurable MATerial

No matter how many hundreds of cordset variants are stocked, we realize that each application is unique and therefore may require a non-standard length or cable jacket material. Our CMAT service meets this challenge by providing an easy way to modify a standard cordset's cable material or length. Cordsets can be made-to-order based on a configured length from 0.2 to 40 meters.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Sensor/actuator cabling

Service