South Central

AE Solutions

AE Solutions

18405 E Petroleum Drive, Suite C
Baton Rouge, Louisiana 70809
Phone: 225-753-3155
Fax: 225-753-3164

Alpha Integration Services

Alpha Integration Services

2541 N. Clarkwood St
Corpus Christi, TX 78409

Altronic Controls, Inc.

Altronic, LLC

2350 Crist Road, Suite 1000
Garland, TX 75040
Phone: (972) 494-0522

Ausenco PSI

Ausenco PSI

155 Dairy Ashford, Suite 400
Houston, Texas , 77079
Phone: +1 281 679 5400

Automation Engineering

Automation Engineering

100 N. Main
PO Box 410
Hackett, AR 72937

Bauman Instrument Corporation

Bauman Instrument Corporation

11604 E 58th Street
P.O. Box 470583
Tulsa, OK 74147

BLOC Design-Build, LLC

BLOC Design-Build, LLC

140 E. Tyler Street, Suite 600
Longview, TX 75601

Champion Technology Services

Champion Technology Services

17991 Old Perkins Rd East
Suite E
Baton Rouge, LA 70809

Contech Control Services

Contech Control Services

2801 Sens Road
La Porte, Texas 77571

Indausol Inc.

Indausol Inc.

1620 B West Loop 340
Waco, TX 76712

Industrial Controls Solutions LLC logo

Industrial Controls Solutions LLC
1005 Metropolitan Ave
Oklahoma City, OK 73108

Integrated Process Controls - Patco Electrical

Integrated Process Controls - Patco Electrical

IPC div. of Patco Electrical Services
1301 S. HWY 81
Duncan, OK 73533

Louisiana Radio

Louisiana Radio

701 South Martin Luther King Highway 
Lake Charles, LA. 70601

Nordberg IES LLC

Norberg IES LLC

4237 S 74th E AVE
Tulsa, OK 74145

NS Controls, Inc.

NS Controls, Inc.

5601 W. Sam Houston Parkway North
Houston, TX 77041

Omega Natchiq, Inc.

Omega Natchiq, Inc.

4228 Pesson Rd
New Iberia, LA 70560-9098

Panelmatic

Panelmatic

9826 Windmill Park Lane
Houston, Texas, 77064

Patti Engineering

Patti Engineering

Steve Palmgren, Branch Manager
500 E. 4th Street, #322
Austin, TX 78701
Phone: (512) 355-4199 ext. 123
Fax: (888) 640-3844
Email: spalmgren@pattieng.com

Plow Technologies

Plow Technologies

8925 NW 10th St.
Oklahoma City, OK 73127

Power and Control Engineering Solutions

Power and Control Engineering Solutions

2611 East 60th St.
Tulsa, Ok 74146

Prime Controls

Prime Controls

Prime Controls
815 Office Park Circle
Lewisville, TX 75057

RAN Technologies, Inc.

RAN Technologies, Inc.

10710 Fallstone Road
Houston, TX 77099

RNB

RNB Controls

4623 W. RR 1431
Kingsland, TX 78639

Standard Controls

Standard Controls, Inc.

9125 Viscount Row
Dallas, Texas 75247
Phone: 214-821-8607

Tegron

Tegron

5912B Old Highway 80
Longview, TX USA 75604-6010

Vector Systems

Vector Systems

411 McKinney Parkway
McKinney, Texas 75071-1825

W-Industries

W-Industries

11500 Charles Road
Houston, TX 77041

WSA Sales

WSA Sales

10707 E. Seminole
Tulsa, OK 74116-1504

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388