I/O systems for field installation (IP65/IP67)

I/O systems for field installation (IP65/IP67)

Local signal acquisition

Robust and flexible I/O devices for your distributed signal acquisition.

Back to I/O systems

Category

Search in I/O systems for field installation (IP65/IP67)

Show all products in this category

Acquire input and output data directly in your systems and machines. Whether modular or compact, metal or plastic, Ethernet network or fieldbus system, Phoenix Contact offers a wide range of I/O devices with IP65/IP67 protection – suitable for every use. The SPEEDCON fast locking system saves time during installation. Clear displays and warning messages minimize downtimes.

Your advantages

  • Long service life and high system availability, thanks to the robust design and extended temperature ranges
  • Metal or plastic, modular or compact – the right housing for every installation location
  • Greater flexibility and wider range of functions, thanks to IO-Link communication

Axioline E – fast, robust, easy

Axioline E is open to all Ethernet-based communication protocols  

Axioline E is the Ethernet specialist for field installation

Axioline E is the I/O system with a block design for field installation. Open to all Ethernet-based communication protocols and available in two different housing versions, Axioline E offers maximum flexibility.

The SPEEDCON fast locking system ensures quick and easy installation, thereby minimizing assembly times. Axioline E is particularly robust when it comes to mechanical loads, EMI, and environmental influences. The M12 power connector simplifies installation thanks to the reduced number of terminal points and 2 x 12 A in just one cable.

Extend Axioline E in a distributed and flexible way in the field using IO-Link I/O boxes.

Fieldline Modular – can be extended flexibly

The modular I/O system features devices with M8 or M12 connections  

Fieldline Modular with M8 or M12 connection

I/O devices from the Fieldline Modular series provide maximum freedom for field installation. Functional, customizable, and open-bus.

Fieldline Modular I/Os are available in a particularly compact format with M8 connection or alternatively with M12 connection. Both versions support flexible and easy connection to virtually any network. The Fieldline local bus can be integrated into the IP20 Inline I/O system, without an additional bus coupler.

I/Os for AS-Interface – easy installation

The AS-Interface devices are very quick to install  

I/O devices for AS-Interface from Phoenix Contact

AS-Interface devices make contact with the AS-Interface flat-ribbon conductor without using tools. This minimizes the installation time and reduces costs. Various designs are available – devices with M12 or M8 connections. The latter are extremely compact and ideal for handling machines or robot applications. Furthermore, corresponding accessories are available from Phoenix Contact, including gateways, power supplies, and cabling.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Axioline E

Presentation and installation