Utilization restriction | EMC: class A product, see manufacturer's declaration in the download area |
---|
Degree of protection | IP20 |
---|---|
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Interface | INTERBUS remote bus (incoming/outgoing) |
---|---|
Connection method | F-SMA |
Transmission physics | FO, wavelength 660 nm |
Transmission length | 50 m (300 m PCF, typical) |
Interface | PROFIBUS DP remote bus |
Connection method | D-SUB 9 plug |
Transmission physics | Copper |
Typical current consumption | 150 mA |
---|---|
Max. current consumption | 200 mA |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V ... 30 V |
Test section | Supply voltage/logics 500 V AC 50 Hz 1 min. |
---|---|
Supply voltage/functional ground 500 V AC 50 Hz 1 min. | |
Logic/functional ground 500 V AC 50 Hz 1 min. | |
INTERBUS system /PROFIBUS-DP system 500 V AC 50 Hz 1 min. |
Weight | 340 g |
---|---|
Conductor cross section solid min. | 0.14 mm² |
Conductor cross section solid max. | 1.5 mm² |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section AWG min. | 26 |
Conductor cross section AWG max. | 16 |
REACh SVHC | Lead 7439-92-1 |
---|---|
China RoHS | Environmentally Friendly Use Period = 50 years |
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration” |
eCl@ss 10.0.1 | 27242608 |
---|---|
eCl@ss 11.0 | 27242608 |
eCl@ss 4.0 | 27250200 |
eCl@ss 4.1 | 27250200 |
eCl@ss 5.0 | 27250200 |
eCl@ss 5.1 | 27242600 |
eCl@ss 6.0 | 27242600 |
eCl@ss 7.0 | 27242608 |
eCl@ss 8.0 | 27242608 |
eCl@ss 9.0 | 27242608 |
ETIM 2.0 | EC001423 |
---|---|
ETIM 3.0 | EC001423 |
ETIM 4.0 | EC001478 |
ETIM 5.0 | EC001604 |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
UNSPSC 6.01 | 43172015 |
---|---|
UNSPSC 7.0901 | 45111807 |
UNSPSC 11 | 45111807 |
UNSPSC 12.01 | 45111807 |
UNSPSC 13.2 | 32151602 |
UNSPSC 18.0 | 32151602 |
UNSPSC 19.0 | 32151602 |
UNSPSC 20.0 | 32151602 |
UNSPSC 21.0 | 32151602 |
"$pageName" on