I/O extension module - NLC-IO-06I-04QRA-5A - 2701331

I/O extension module for use with Nanoline 100-240 V AC base unit. Equipped with 6 digital input and 4, 5 A relay output channels. A maximum of three I/O extension modules can be attached to a base unit.

Price:

Overview

Technical data

FAQs

Downloads

Drawings



Connection diagram  

Connection diagram

Dimensional drawing  

Dimensional drawing



Back to top

Dimensions

Width 40 mm
Height 103.5 mm
Depth 43 mm
Back to top

Ambient conditions

Degree of protection IP20
Ambient temperature (operation) -25 °C ... 60 °C
Ambient temperature (storage/transport) -25 °C ... 85 °C
Back to top

Supply

Supply voltage range 100 V AC ... 240 V AC
Back to top

Digital inputs

Input name Digital inputs
Description of the input PNP/NPN
Connection method Screw connection
Number of inputs 6
Back to top

Digital outputs

Output name Relay output
Output description Relay output
Connection method Screw connection
Number of outputs 4
Back to top

General

Mounting type DIN rail mounting
Back to top

Classifications

eCl@ss

eCl@ss 4.0 27250315
eCl@ss 4.1 27250315
eCl@ss 5.0 27242216
eCl@ss 5.1 27242700
eCl@ss 6.0 27242200
eCl@ss 7.0 27242216
eCl@ss 8.0 27242216
eCl@ss 9.0 27242216
Back to top

ETIM

ETIM 2.0 EC001417
ETIM 3.0 EC001417
ETIM 4.0 EC001417
ETIM 5.0 EC001417
ETIM 6.0 EC001417
Back to top

UNSPSC

UNSPSC 6.01 43172015
UNSPSC 7.0901 43201404
UNSPSC 11 43172015
UNSPSC 12.01 43201404
UNSPSC 13.2 39122329
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback