Panel feed-through - SACC-E-M12MS-5CON-NPT12/1,0 - 1421083

Panel feed-through, 5-position/PVC, Plug, straight, M12, A-coded, on free cable end, Front mounting, with 1/2 inch-14 NPT mounting thread, Individual wires, cable length: 1 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Drawings



Dimensional drawing  

Dimensional drawing
M12 flush-type plug

Circuit diagram  

Circuit diagram
Contact assignment of the M12 plug



Schematic diagram  

Schematic diagram
Pin assignment M12 plug, 5-pos., A-coded, view plug side

Back to top

Dimensions

Length of cable 1 m
Back to top

Ambient conditions

Ambient temperature (operation) -20 °C ... 105 °C
Back to top

General

Note The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Rated current at 40°C 4 A
Rated voltage 300 V
Number of positions 5
Insulation resistance ≥ 100 MΩ
Coding A - standard
Standards/regulations M12 connector IEC 61076-2-101
UL 2238 Suitable for use in Class I, Division 2 Groups A, B, C, D hazardous locations according to ISA standard 12.12.01-2015, section 8.2 and 8.8.3
Status display No
Overvoltage category II
Degree of pollution 3
Connection method Individual wires
Insertion/withdrawal cycles > 500
Torque 1.12 Nm (Installation-side)
Mounting type Front mounting, with 1/2 inch-14 NPT mounting thread
Back to top

Material

Flammability rating according to UL 94 V0
Contact material Cu alloy
Contact surface material Au
Contact carrier material PA 6.6
Material, knurls Aluminum alloy
Back to top

Cable

Cable type PVC litz wire
Cable structure 5 x 22 AWG
Conductor cross section 0.34 mm²
AWG signal line 22
Conductor structure signal line 7x (30 AWG strand)
Core diameter including insulation 1.78 mm
Thickness, insulation 0.76 mm
Wire colors Brown, white, blue, black, gray
Material, inner sheath PVC
Material conductor insulation PVC
Standards/specifications M12 connector IEC 61076-2-101
UL 2238 Suitable for use in Class I, Division 2 Groups A, B, C, D hazardous locations according to ISA standard 12.12.01-2015, section 8.2 and 8.8.3
Back to top

Standards and Regulations

Standard designation M12 connector
Standards/regulations IEC 61076-2-101
UL 2238
Flammability rating according to UL 94 V0
Back to top

Environmental Product Compliance

China RoHS Environmentally Friendly Use Period = 50
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Back to top

Classifications

eCl@ss

eCl@ss 9.0 27440103
Back to top

ETIM

ETIM 5.0 EC002635
ETIM 6.0 EC002061
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback