Fuse plug - PV-PRO/OE-200/F-1500/17 - 1214620

Photovoltaic connector, Range of articles: SUNCLIX, Fuse plug, color: black, nom. voltage: 1500 V DC (bis 4000m ü. NN), rated current: 17 A, Connection method: open cable end, min. cable diameter: 5.80 mm, max. cable diameter: 6.40 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Price:

Overview

Downloads

 

Package Slip

Description Language Revision
[pdf, 1 MB] Package Slip
Prod.-Id. 1223300: PACKB.PV-PRO/OE-_/F
Fuse connector
packb_pv_pro_oe_f_109666_ia_00.pdf
International
00
 

technical drawing

Description Language Revision
[pdf, 65 KB] technical drawing
Product family drawing
pxc_1214620_03_PV-PRO-OE-200-F-1500-17_FAM.pdf
International
2021-01-14
 

CAD data

Description Language Revision
[stp, 6 MB] CAD data
STEP-File
pxc_1214620_03_PV-PRO-OE-200-F-1500-17_3D.stp
International
2021-01-14
 

Tender Text

Description Language Revision
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
1214620_nl.zip
Dutch
Feb 26, 2021
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
1214620_en.zip
English
Feb 26, 2021
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
1214620_fr.zip
French
Feb 26, 2021
[zip, 2 KB] Tender Text
Tender text (.txt, .x81, .d81)
1214620_de.zip
German
Feb 26, 2021
 

Manufacturer's declaration

Description Language Revision
[pdf, 58 KB] Manufacturer's declaration
EU Declaration of Conformity
097007276_00_DoC.pdf
International
00



Select the items you want and click "Download" to download them as a single package.



For using this functionality please login or register.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback