High-power PCB connections

The new dimension in power transmission

What is your solution for transmitting high levels of power to a PCB? Do you still use the traditional busbar? Phoenix Contact is setting new standards for maximum convenience and reliability.

Phoenix Contact offers a wide variety of connection solutions for large conductor cross sections of up to 95 mm². Use our standardized PCB terminal blocks, PCB connectors, and high-current feed-through terminal blocks to safely transmit power levels of up to 232 A. When designing devices, choose the new T-LOX toggle lever technology to offer your customers unparalleled convenience in device connection.

Your advantages

  • Maximum convenience, thanks to fast connection technologies such as toggle lever connection and Push-in spring connection
  • Increased safety thanks to fewer contact points and touch-proof conductor connections
  • More flexibility in device design, thanks to consistent connection solutions for panel feed-throughs or direct PCB connections for conductor cross sections of up to 95 mm²
  • Optimized value creation, thanks to reduced component and installation costs
  • Fast device approval, thanks to connection components complying with the VDE/cUL standard

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900