Series LPT and LPC lever-actuated PCB terminal blocks and PCB connectors

Lever-actuated PCB terminal blocks and PCB connectors

Connecting is a snap

Phoenix Contact brings a new dimension of convenience to conductor connections. PCB terminal blocks and PCB connectors from the consistent LPT and LPC series combine the optimized usability of lever actuation with the reliability of the Push-in spring-cage connection. In this way you can connect conductors with cross sections of up to 16 mm² faster and more intuitive than ever before.

Your advantages

  • Intuitive operation, thanks to color-coded actuating lever
  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Distinct lever positions give a reliable feedback whether the clamp cage is opened or closed
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving Push-in connection when lever is closed

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900