Ethernet extender system

Ethernet extender system

Easy networking of large IP networks.

Thanks to the new Ethernet extenders, you can connect Ethernet networks across up to 20 kilometers via simple two-wire cables. By doing so, you can combine Managed and Unmanaged Ethernet extenders in one network. This innovative combination and the extremely easy startup using Plug and Play enable cost-effective networking and diagnostics of all devices and paths via IP.

Your advantages

  • Ethernet communication up to 20 kilometers via any two-wire cables
  • Fast startup via Plug and Play
  • Use of Unmanaged extenders in complex IP networks
  • Continuous diagnostics of all devices and paths via IP, regardless of the location
  • High fault tolerance, thanks to intelligent PLUGTRAB PT-IQ surge protection

Product versions

The Ethernet extender is available in the following versions:

Managed Ethernet extenderManaged Ethernet extenderUnmanaged Ethernet extender
Managed Ethernet extender

Managed Ethernet extender

Unmanaged Ethernet extender

Remote diagnostics

Remote diagnostics via IP regardless of the location: web-based or SNMP

Remote diagnostics via IP regardless of the location: web-based or SNMP

Localized remote diagnostics via USB

Topologies

Ring, line, point-to-point

Point-to-point

Ring, line, point-to-point

Replaceable surge protection

YesYes 

Local diagnostics

Display

LEDs

LEDs

Ports

2 x SHDSL, 4 x Ethernet

1 x SHDSL, 1 x Ethernet

2 x SHDSL, 1 x Ethernet

Product designation

TC EXTENDER 6004 ETH-2S

TC EXTENDER 4001 ETH-1S

TC EXTENDER 2001 ETH-2S

Order No.

2702255

2702253

2702409

Managed Ethernet extenderManaged Ethernet extenderUnmanaged Ethernet extender
Managed Ethernet extender

Managed Ethernet extender

Unmanaged Ethernet extender

Remote diagnostics

Remote diagnostics via IP regardless of the location: web-based or SNMP

Remote diagnostics via IP regardless of the location: web-based or SNMP

Localized remote diagnostics via USB

Topologies

Ring, line, point-to-point

Point-to-point

Ring, line, point-to-point

Replaceable surge protection

YesYes 

Local diagnostics

Display

LEDs

LEDs

Ports

2 x SHDSL, 4 x Ethernet

1 x SHDSL, 1 x Ethernet

2 x SHDSL, 1 x Ethernet

Product designation

TC EXTENDER 6004 ETH-2S

TC EXTENDER 4001 ETH-1S

TC EXTENDER 2001 ETH-2S

Order No.

Replaceable PLUGTRAB PT-IQ surge protection

PLUGTRAB PT-IQ surge protection  

High-quality PLUGTRAB PT-IQ surge protection

The integrated, intelligent PLUGTRAB PT-IQ surge protection from Phoenix Contact with preventive function monitoring ensures high system availability and offers a range of advantages:

  • Multi-stage monitoring for high system availability
  • Fast diagnostics via display or LED
  • Remote diagnostics via IP and automatic event messages via SNMP
  • Replacement indicated when performance limit reached or in the event of overload

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Service


Ethernet extender system

Usage of the Ethernet extender system at Bad Pyrmont municipal utilities.