Connection technology for LED applications – small, white, and fast

Connection technology for LED applications

Small, white, and fast – your innovative solution for solid and flexible LED PCBs.

New lighting concepts require innovative solutions. With the PTSM and PTF series, you can connect solid and flexible LED PCBs quickly and easily.

Your advantages

  • Specially developed for LED applications – thanks to their light-fast, white plastic and compact design
  • Universal connection solution – for flexible and solid LED PCBs
  • Time saving – thanks to easy and tool-free connection
  • Fast startup – thanks to pre-assembled PTF series supply element

Connection technology for flexible LED PCBs – PTF

PTF series  

PTF series

Butt connectors

  • Up to 10 A/25 V per plug
  • Form-fit connection with the PCB
  • For 8 mm PCBs
  • Pierce connection

Supply

  • Up to 10 A/25 V per plug
  • 2 or 4-pos. version with pre-assembled cables
  • Integrated locking mechanism

Connection technology for solid LED PCBs – PTSM

PTSM series  

PTSM series

PCB terminal blocks

  • 6 A/up to 320 V
  • Robust anchor metal
  • Fast push-in connection
  • Suitable for automated THR soldering processes
  • 5 mm design height

Plug-in connectors

  • 6 A/up to 320 V
  • Fast push-in connection
  • Inverted versions
  • Corresponding base strips suitable for automated THR soldering processes
  • 5 mm design height

Do you want to find out more?

Click on the button below to find out more about connection technology for LED applications.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900