Water transport and distribution

Water transport and distribution

Reliable water supply

Minimize water loss by using turn-key solutions from remote monitoring to leakage management.

An extensive supply network is often required to make drinking water available at many points. Continuous access to all systems for control and monitoring purposes is absolutely essential in this.

With this in mind, Phoenix Contact provides turnkey solutions, from remote monitoring, to leakage management systems, right through to minimizing water losses. A cloud connection of the individual controllers allows access to all relevant system data through a secure connection.

Your advantages

  • Cloud connection made possible easily with the use of PLCnext Technology
  • Minimization of water losses with leakage management systems
  • Data transparency: from the control room or mobile device

Device management

Data transparency via cloud connection  

Access to your data anywhere and at any time

The use of PLCnext Control devices allows communication to a cloud with little effort. Data from the connected devices at each well can be called up over a direct connection. Information such as operating hours, utilization, and power consumption is transmitted to any cloud via MQTT, for example. Benefit from maximum availability, because you can access your data anytime, anywhere. This transparency makes it possible to establish immediate measures or long-term steps, such as maintenance management. Well control through the cloud is also possible, and can be established as a redundant system.

Pressure regulation to reduce water losses

Leak in a pipeline  

Minimize leakage losses with the help of pressure regulation

The quantity of drinking water required from the network varies during the day, meaning that the flow rate and pipeline pressure are of great importance when considering leakage losses.

Together with partners, Phoenix Contact has developed a solution for minimizing losses in the pipeline. The solution is based on pressure management that does not depend on what is removed from the system.

Solutions for the water distribution network

In a water distribution network, it is essential that remote stations are continuously monitored and controlled. Phoenix Contact offers special solutions for leakage and pipeline management based on modular control technology. In addition to data transmission, various media such as SHDSL, wireless, and mobile technology are used. The solutions support modular extension and, thanks to parameterization instead of programming, they can be easily started up.

Topology: Solutions for the water distribution network  

Modular control technology for leakage and pipeline management

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900