Downstream

Downstream

Availability as the top priority

Innovative turn-key solutions ensure error-free operation of your system.

Back to Applications and solutions

Category

  • Refineries
    Refineries

    System availability is the key factor when integrating fieldbus systems for automation in process control systems.

  • Networks in process engineering
    Networks in process engineering

    In process engineering systems, the result depends on a continual control process.

When it is necessary to convert oil or gas into derivatives, complex processes are necessary. These are processes, where up to 10,000 signals accumulate that must be marshaled intelligently.

Various different signal types, even from potentially explosive areas are acquired and made available to the process control system. At the same time, the main focus is on the absolute availability of the refinery. For this reason, large parts of the electrical equipment are set up redundantly.

Phoenix Contact offers innovative solutions for the downstream area, beginning with the Termination Carrier for efficient marshalling of signals up to redundant control systems for failsafe applications in the refinery.

Overview: downstream

Overview: downstream

Phoenix Contact offers innovative solutions for the downstream area, beginning with the Termination Carrier right through to redundant control systems

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800