Back to overview

User-friendly concept for the University of Applied Sciences in Lemgo

Automation of blinds and lighting

CIIT University of Applied Sciences in Lemgo  

University of Applied Sciences in Lemgo

The aim of the project for the University of Applied Sciences in Lemgo was to automate blinds and lighting using an energy-optimized and extremely user-friendly solution.

Application

Twelve controllers were installed, with four on each floor. All controllers communicate with one another. In addition, a weather station was integrated for time and brightness control. The blinds are positioned according to the collective evaluation of these values. In the event of a storm, for example, all blinds are triggered in order to protect them from mechanical damage.

Every member of staff can adjust the lighting conditions to their requirements from their workstation via a web browser.

Solution

  • Wireless integration of buttons, motion detectors, and window contacts with EnOcean wireless technology
  • Single-user operation, thanks to a web-based software solution
  • Flexible lighting control
  • Time, light, and weather-dependent control of blinds

Summary

The University of Applied Sciences chose Phoenix Contact because the modular compact controllers can be controlled individually.

Phoenix Contact implemented a distributed and user-friendly concept.


Back to overview
Further information
References
  • User-friendly concept for the University of Applied Sciences in Lemgo

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800