Industrial identification

Industrial identification

Industrial identification the easy way

From us, you can find the right marking process for every application.

Back to Technologies

Category

  • UV LED technology
    UV LED technology

    One printing process offering both high flexibility and resistance, at a low cost, is printing with UV-curing ink.

  • Laser technology
    Laser technology

    During laser marking, a focused laser beam is guided over the component to be marked.

  • Thermal transfer technology
    Thermal transfer technology

    In thermal transfer printing, a special, multi-layer ink ribbon is fed between the print head and the component.

  • RFID technology
    RFID technology

    RFID stands for Radio Frequency Identification and means that objects can be identified without physical or visual contact.

  • Areas of application
    Areas of application

    Learn more about the areas of application for marking and labeling systems from Phoenix Contact.

  • Material
    Material

    The widest range of material can be marked with the help of digital print processes.

  • Norms and standards
    Norms and standards

    Norms and standards from the marking and labeling sector

Your advantages

  • The right printing and marking technology for every application
  • Save costs and equipment, thanks to innovative marking processes
  • Versatile marking: Mark plates and labels made from plastic, stainless steel, or aluminum
  • Long-term stability and safe marking, thanks to high-quality materials
  • Marking and identification with powerful RFID technology

An example of innovation: The BLUEMARK ID UV LED printer

BLUEMARK ID: High-speed printer with UV LED technology  

BLUEMARK ID: High-speed printer with UV LED technology

Our high-speed printer with modern UV LED technology uses a special printing method. The method is similar to the inkjet printing process.

Special fluid
The BLUEMARK ID uses a special fluid made from liquid plastic with embedded ink particles. It is hardened by UV light. The marking is therefore immediately wipe- and scratch-proof.

Emission-free
The BLUEMARK ID generates zero emissions with its special fluid. This is quite different from the emissions from inks containing solvents, which are emitted into the environment.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900