Trusted Wireless 1.0 Serial

Universal and rugged

Universal and rugged

Transmit serial data reliably even in difficult environments with Trusted Wireless technology.

Back to Wireless Serial

Category

Search in Trusted Wireless 1.0 Serial

Show all products in this category

Your serial devices and controllers with RS-232/RS-422/RS-485 interface can also benefit from the advantages of Trusted Wireless. You can easily network several controllers or I/O devices using our wireless module. Proven Trusted Wireless technology also ensures reliable and fast transmission in harsh industrial environments – whatever the protocol type.

Your advantages

  • Reliable communication even over long distances, and complex network structures with up to 254 devices - thanks to Trusted Wireless technology for industrial communication
  • Flexible use, thanks to several functions combined in a single device (master, slave, and repeater slave)
  • User-friendly remote diagnostics for the wireless network with diagnostics software

Applications for Trusted Wireless Serial

Trusted Wireless Serial wireless module  

Wireless serial data transmission – with the Trusted Wireless Serial wireless module

Do your components communicate serial data? Then devices for Trusted Wireless Serial from Phoenix Contact are the ideal solution for connecting to your network wirelessly.

  • Connection of mobile or temporary machines or systems
  • Wireless access to industrial controllers
  • Replacement for fieldbus cabling, e.g., for PROFIBUS or Modbus
  • Pump/motor control

User-friendly remote diagnostics

RAD-Link diagnostics software  

User-friendly remote diagnostics – with RAD-Link software

RAD-Link diagnostics software from Phoenix Contact can be used to monitor all network devices via the master. The software records the status of the wireless connection, the RSSI signal strength, and the supply voltage, for example.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800