Back to overview

Personal protection and device protection in a single device

Do you want a combined solution for your surge protection? Then you've found the right choice with the combination arresters in our VALVETRAB compact product range.

Versatile solution

The narrow arresters in the VALVETRAB compact range have a design width of just 12 mm per channel.

This makes them a truly versatile solution.

  • The arresters can be combined with additional functions – this then saves space in the control cabinet and simplifies installation.
  • From DIN rail applications through to 60 mm system technology – with its combination products, VALVETRAB compact has the right solution for you.

"2-in-1" concept

VAL-CP-RCD from Phoenix Contact combines residual current protection with surge protection  

Surge protection and personal protection in a single device

All in one housing: VAL-CP-RCD combines the properties of a residual current circuit breaker with those of a type 2 surge arrester.

Benefit from the "2-in-1" concept of the Combi-RCD:

  • Installation in the supply and distributors is very easy. As is usual with a residual current circuit breaker, only one device is connected, but twice the safety is installed at the same time.
  • Combi-RCD from Phoenix Contact is available in two versions. With a rated residual current of 30 mA or as a selective solution with 300 mA.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurator

Configure products and solutions for your individual application.

Surge protection for building installation

Service

Surge protection for the power supply

Learning module on surge protection for the power supply.