Back to overview

Cable routing

Cable routing with hybrid cables

Cable routing with hybrid cables  

Cable routing with hybrid cables

In the simplest case, one cable is introduced per stackable housing. With the aid of an M25 adapter screw connection, cables with a diameter of up to 21 mm can be connected.

Cable routing with separate cables

Cable routing with separate cables  

Cable routing with separate cables

Easy entry for several cables: cable glands with two holes can be used to route thin power and 24 V cables separately into stackable housing.

Cable routing with opposing cables

Cable routing with opposing cables  

Cable routing with opposing cables

Cables with a large diameter can be easily routed into the housing using two cable entries. For example, you can now combine a power cable with an AS-Interface cable or PROFIBUS cable.


Back to overview
Stackable power distribution

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800