Back to overview

Fast and error-free signal connection with the termination carrier

The consistent Interface solution for system technology

Termination carriers with MACX Analog signal conditioners  

MACX Analog termination carriers with standard DIN rail devices

Termination carriers are compact solutions for quickly and smoothly connecting DIN rail devices from the MACX Analog series to input and output cards of automation systems.

Connect the termination carriers to your controller quickly and smoothly using pre-assembled VARIOFACE system cabling – plug and play.

You can therefore combine the advantages of modular DIN rail devices with those offered by plug and play system cabling to create a consistent solution for system technology.

Compact – for high packing density

80 x 200 cm control cabinet fitted with MACX Analog termination carrier  

Up to 384 channels in an 80 x 200 cm control cabinet

Save up to 30% space compared to other solutions on the market:

  • Compact design: with a height of 160 mm and a depth of 170 mm.
  • Space-saving arrangement of system connections: the radius of the system cables does not protrude beyond the modules.
  • DIN rail bracket with integrated end clamp, enabling several termination carriers to be mounted side by side.

As shown here in the example, you can install up to 384 channels in an 80 x 200 cm control cabinet – when using 2-channel MACX Analog Ex devices.

Robust – for high system availability

Graphic illustrating the modular power concept  

Modular power concept for high availability

The termination carrier is particularly robust:

  • Stable vibration-resistant aluminum profile
  • Integrated DIN rail contour, enabling modules to be fixed securely
  • PCB protected in the profile - mechanically
    decoupled

Modular power concept

The signal conditioners are connected to a separate power and error message module via integrated DIN rail connectors.

As such, the PCB is terminated in a passive manner – it does not contain any active components whose failure would require the
termination carrier to be replaced.

The separate power and error message module offers additional advantages:

  • Simple or diode-decoupled redundant supply
  • Error message in the event of auxiliary voltage failure, fuse fault, and line fault
  • Replaceable fuses

Easy maintenance – for simplified documentation and startup

Termination carrier with hot-swappable module replacement  

Module replacement during operation – hot-swappable

Only standard DIN rail devices are used on the termination carrier, special devices are not required.

This makes the termination carrier particularly easy to maintain:

  • Only one engineering design for DIN rails and system applications
  • Quick and safe connection to the termination carrier PCB with plug-in and coded cable sets
  • Control-side connection to the front adapter via pre-assembled system cables
  • Easy-access system connections and module connection terminal blocks
  • Module replacement during operation – hot-swappable

Flexible – for optimum adaptation

Profile sections without pitch markings  

Profile sections without pitch markings for controller-specific number of channels

In addition to the universal termination carriers with 1:1 pinning and optional HART signal decoupling, other control-system-specific versions are available, are being planned or can be implemented by us in accordance with your specifications.

Please contact us for more information:

  • Profile sections without pitch markings for controller-specific number of I/Os
  • Can be specifically and optimally adapted for I/O cards of various automation systems with different system plugs and front adapters.

Professional system cabling

System cables connect the termination carrier to the controller  

Fast connection to controller-specific I/O cards

The universal termination carriers can be used to connect up to 16 MACX Analog signal conditioners to the input and output cards of automation systems.

Connect the termination carriers to your controller using pre-assembled VARIOFACE system cabling – quickly and smoothly.

The cables have high-position numbers of channels and both standardized and controller-specific connections, e.g., for:

  • ABB
  • Emerson
  • Honeywell
  • Invensys
  • Siemens
  • Yokogawa
  • Further individual solutions

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers