Set solutions

Set solutions

Seamless protection

Whether surge protective devices for buildings or solar systems, our combination packages make product selection easier.

Back to Surge protection and interference filters

Category

Search in Set solutions

Show all products in this category

Building sets protect your devices and systems against surge voltages. In regions with diverse climatic conditions, photovoltaic systems should achieve maximum availability and performance. With our set solutions, you are always on the safe side.

Your advantages

  • Fast installation, thanks to ready-to-install sets
  • Durable and error-free operation, thanks to comprehensively tested solutions
  • Optimum protection – building sets protect power supply and communication
  • Customized switchgear and controlgear assemblies for every customer requirement

Surge protection for your home

Building set for surge protection  

Building set for custom-fit surge protection

It pays to retrofit: Whether for the home, the office, for practical applications or the workshop. The building sets from Phoenix Contact enable you to protect your electrical installations, household appliances, computers or phone systems against surge voltages caused by storms or switching operations.

The practical package solution

Three different surge protection sets are available for protecting your electrical devices:

  1. High-performance building set for analog connections and DSL
    Type 1/2 lightning current/surge protective devices and device, TAE, and TV/SAT protective adapters
  2. Basic building set for digital connections
    Slim type 2 surge protection and device, ISDN, and TV/SAT protective adapters
  3. Basic building set for analog connections and DSL
    Slim type 2 surge protection and device, TAE, and TV/SAT protective adapters

 

String combiner boxes with external string fuse

SCB with string fuse outside the control box  

SCB with external string fuse

The string combiner boxes (SCBs) with string fuse outside the control box impress thanks to their compact design and flexible field of application. Placing the fuse on the outside significantly reduces the thermal load of the internal components, as the fuses can optimally discharge their waste heat into the environment.

String combiner boxes with standard string fuse

SCB with standard string fuse  

Pre-assembled SCBs with standard string fuse

Reliably monitor the status of your photovoltaic system with string combiner boxes from Phoenix Contact. The solutions with standard string fuse offer a temperature-optimized control cabinet design which prevents important components, such as monitoring systems, from failing due to thermal overload.


Further information

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurators

Configure products and solutions for your individual application.

Surge protection and interference filters

Service


Surge protection basics (part 1)

Learning module on surge protection basics, part 1.


Surge protection basics (part 2)

Learning module on surge protection basics, part 2.