Sensor/actuator terminal blocks

Sensor/actuator terminal blocks

Save space and time

Wire sensors and actuators completely with just one terminal block.

Back to Push-in connection

Category

Search in Sensor/actuator terminal blocks

Show all products in this category

Thanks to their compact design, the sensor/actuator terminal blocks are tailored to the wiring of modern machine control systems. These terminal blocks of the same shape can be consistently bridged with the CLIPLINE complete jumper system and feature maximum flexibility.

Your advantages

  • A wide range of products, thanks to versions with PE function or LED display
  • Space saving, thanks to versions for bipolar initiators and actuators
  • Optimum overview of signal connections, thanks to a variety of marking options
  • Modular expansion of up to a maximum of 50 positions, thanks to feed-in terminal blocks of the same shape

Reduce wiring costs

Sensor/actuator terminal blocks  

Wire sensors and actuators while saving space

To reduce the number of cables used, choose sensor/actuator terminal blocks from Phoenix Contact. You can connect 3 or 4-conductor sensors and actuators. You can also distribute the plus/minus potential with the jumpers and thus reduce wiring costs considerably.

In addition to the standard terminal blocks, we also offer versions with LED displays.

Feed-in

Three-conductor sensor/actuator terminal block  

Three-conductor sensor/actuator terminal block

Wire three- and four-conductor initiators and actuators while saving space and time – with sensor/actuator terminal blocks from Phoenix Contact.

Benefit from the advantages:

  • Potential supply via the feed-in terminal blocks
  • Feed-in or enhanced energy through feed-in terminal blocks
  • Feed-in terminal blocks can be used anywhere on the terminal strip
  • Easy bridging and potential distribution with the patented plug-in bridges from the CLIPLINE complete system

 

Space saving

Narrow sensor/actuator terminal block  

Narrow sensor/actuator terminal block

The PTIO terminal block range enables the space and time-saving wiring of initiators and actuators. These terminal blocks enable you to wire bipolar sensors with a terminal width of just 3.5 mm. Furthermore, you can connect two and three-conductor initiators and actors in just one terminal.
Despite their small width, the terminal blocks feature:

  • Easy operation thanks to the Push-in connection
  • Test options at every terminal point
  • Large-surface, clearly legible labeling options
  • Connection of bipolar initiators

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900