Relay modules with lockable manual actuation

Relay modules with lockable manual actuation

Intelligent handling

Manual actuation simplifies maintenance and startup.

Back to Relay modules

Category

Search in Relay modules with lockable manual actuation

Show all products in this category

The PLC-INTERFACE relay system is the high-performance interface between the controller and system peripherals. Benefit from the manual actuation of the new electromechanical relays. These relay modules are particularly suitable for maintenance and commissioning.

Your advantages

  • Space-saving, thanks to the narrow 6.2 mm and 14 mm design
  • Time-saving potential distribution, thanks to plug-in bridges
  • Efficient connection to system cabling using a V8 adapter
  • Lockable manual actuation
  • Easy connection, thanks to Push-in technology

Easy simulation of digital input and output signals

Lockable manual actuation in detail  

Lockable manual actuation in detail

Relay modules with lockable manual actuation offer great practical benefits in particular for startup and maintenance technicians, as well as for operating personnel. Binary input and output signals can be simulated easily through manual actuation – independently of the control program and the system/machine operating statuses. The individual functions of the systems and machines can be tested step-by-step.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900