The modular design and wide range of contact inserts offer a virtually unlimited range of possible applications.
The PLUSCON device modular rectangular connector system offers you a compact connection for use in devices, terminal boxes, and control cabinets. Various different housing versions, modular contact inserts and contact carriers for crimp contacts allow flexible connection options for signals, data and power – even under extreme ambient conditions.
Sleeve housings are available in plastic or die-cast aluminum. The housing is mounted on the housing wall with two locking screws, is easily accessible and saves space.
Thanks to modular contact inserts, it is possible to transmit signals, data and power in individual combinations in one connector. The contact system is based on the proven Phoenix Contact connection technology and ensures the highest convenience.
Our die-cast zinc panel mounting bases and coupling housings allow you to implement plug-in connections directly on the device wall or free-hanging connections for marshalling in the field.
Hybrid connectors for motor connection combine signals and power in one housing.
Cable glands, adapter plates, protective covers and tools complete the modular connector range. Full and half cable glands cover a large area of application in machine building, electrical engineering and MCR technology.
Configure products and solutions for your individual application.
Modular rectangular connectors
"$pageName" on