Programming

Clever software for your controller

Clever software for your controller

Powerful and tailor-made – our programming software for automation systems.

Back to Software

Category

Search in Programming

Show all products in this category

When programming your automation, use innovative software products from Phoenix Contact. From clear tasks with small-scale controllers to complex system automation with high-end PLCs: you'll find the right programming software for your application here.

Your advantages

  • Uniform operation worldwide, thanks to programming according to IEC 61131
  • Consistent software tools - one programming environment for all controllers
  • Fast startup and programming, thanks to comprehensive standard libraries
  • Application-specific expansion with corresponding function blocks
  • Easy handling, thanks to intuitive programming interfaces and clear structures

PC WORX – the programming software for all controllers

PC Worx – programming software from Phoenix Contact  

PC Worx – programming software from Phoenix Contact

PC Worx is the consistent engineering software for all controllers from Phoenix Contact. It combines programming according to IEC 61131, fieldbus configuration for INTERBUS, PROFINET, and Modbus, as well as system diagnostics – in a single software solution.

This provides optimum interaction between hardware and software. Depending on the number of I/Os to be supported, you can choose between two versions: PC Worx BASIC and PC Worx PRO..  

PC WORX EXPRESS – fast introduction to programming

Ideal for programming small-scale controllers  

Ideal for programming small-scale controllers

Programming made easy: PC Worx Express from Phoenix Contact is the free software that provides an easy introduction to programming according to IEC 61131.

Little brother to the PC Worx software, this is tailored to class 100 controllers. Featuring intuitive operation, it is the ideal solution for the user-friendly and efficient creation of applications.  

SAFETYPROG – the software for functional safety

Program your safety functions  

Program your safety functions

Use Safetyprog to program your Phoenix Contact safety controller and integrate functional safety into your system.

The software supports both PROFIsafe and INTERBUS-Safety and meets the safety requirements of standard IEC 61508.

Test your safety system in advance with the integrated simulation tool.   

PC Worx Target for Simulink

Simulink Smart Solution software box  

Combine the functionalities of MATLAB/Simulink and PC Worx

The PC Worx Target for Simulink firmware library allows you to integrate the functionalities of MATLAB/Simulink into the PC Worx programming software. Use this firmware library to connect MATLAB/Simulink models to RFC 470 and RFC 470S compact controllers by Phoenix Contact.

Thanks to the model-based system development, programs can be implemented and verified in a structured manner. As a result, systems and their startup, including hardware, can be simulated in advance and continuously tested. You'll also benefit from maximized system performance thanks to successive tuning with optimized controllers.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Service


Discover engineering software

Implement automation tasks efficiently and intuitively