Power supplies

Power supplies

Power specialists

Maximize the availability of your systems with high-quality power supplies featuring leading technology.

Back to Power supplies and UPS

Category

Search in Power supplies

Show all products in this category

Choose exactly the power supply you need for your applications from our wide range of options available from our different product families. The products differ with regard to their design, performance, and functionality. They have been optimally adapted to meet the requirements of different industries, such as machine building and systems manufacturing, building automation, shipbuilding, or process engineering.

Your advantages

  • Superior system availability, for example, thanks to the unique development of SFB Technology
  • Operational safety, thanks to extremely high-quality components
  • Flexible use: wide temperature range and adjustable output voltage

QUINT POWER – Power supplies with maximum functionality

QUINT POWER power supplies with maximum functionality  

QUINT POWER

With their maximum functionality, QUINT POWER power supplies provide you with superior system availability, thanks to SFB Technology and an integrated, individually configurable NFC interface.

For powers below 100 W, even the smallest-size QUINT POWER units, with their preventive function monitoring and powerful reserve, deliver superior availability for your system.

  • AC or DC input: single-phase, 3-phase
  • DC output: power up to 1000 W
  • Voltages: 12, 24, 48 V DC

TRIO POWER – Power supplies with standard functionality

TRIO POWER power supplies with standard functionality  

TRIO POWER

TRIO POWER power supplies combine standard functionality with high quality and reliability and are perfect for use in the field of machine building.

  • AC input: single-phase, 3-phase
  • DC output: power up to 1000 W
  • Voltages: 12, 24, 48 V DC

UNO POWER – Power supplies with basic functionality

UNO POWER power supplies with basic functionality  

UNO POWER

Thanks to their high power density, UNO POWER power supplies offer the perfect solution for loads up to 240 W, particularly in compact control boxes.

  • AC input: single-phase
  • DC output: power up to 240 W
  • Voltages: 5, 12, 15, 24, 48 V DC

MINI POWER – Power supplies for measurement and control technology

MINI POWER power supplies for measurement and control technology  

MINI POWER

MINI POWER power supplies can be used anywhere where modular electronics housings are the standard. They are the right power supplies for measurement and control technology.

  • AC or DC input: single-phase
  • DC output: power up to 100 W
  • Voltages: 5, 12, 15, 24, 48 V DC

STEP POWER – Power supplies for installation distributors and flat control panels

STEP POWER power supplies for installation distributors and flat control panels  

STEP POWER

STEP POWER power supplies are the right choice for installation distributors and flat control panels. The low standby losses and high degree of efficiency make for maximum power efficiency in its class.

  • AC or DC input: single-phase
  • DC output: power up to 100 W
  • Voltages: 5, 12, 15, 24, 48 V DC

Further information

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability

Service

Downloads