Photovoltaic park management

Photovoltaic park management

Collect data

Operating large PV systems requires continuous monitoring and control at segment level.

Back to Monitoring and diagnostics

Category

Search in Photovoltaic park management

Show all products in this category

We will provide you with inspiring single-source solutions to make your solar power generation more profitable. Reliable monitoring products keep you informed of the state of your photovoltaic system at all times, enabling you to respond immediately in order to ensure maximum yield.

Your advantages

  • Protecting photovoltaic panels against damage caused by lightning and overvoltages and increasing the yield using compact and customized device connection boxes
  • Utilize solar power efficiently with systems designed to monitor individual strings
  • Automatic detection mode makes it easy to connect all systems in the PV park using Plug and Play
  • Stable power grids with our VDE-AR-N 4110/-20-certified feed-in controller

String combiner box

SCB with string fuse outside the control box  

The SCB with external string fuse impresses with its compact design

As someone who plans and installs photovoltaic systems, you want to achieve maximum yield with your system. The string combiner boxes (SCBs) from Phoenix Contact combine important functions for increasing system performance in a compact, space-saving housing.

The boxes collect and distribute string currents, protect individual modules against damage from lightning and overvoltages, and monitor the performance of the system. Depending on your requirements, you can choose between the SCB with standard string fuse and the particularly compact SCB with string fuse outside the control box.

Inverter communication

Inverter communication  

Your software library for photovoltaic projects

SOLARWORX contains software libraries for PC Worx which are specifically designed for the implementation of photovoltaic projects.

Among other things, these libraries include ready-to-use driver blocks for communication with all common types of inverters. To keep the engineering outlay for the startup of photovoltaic systems to a minimum, we are constantly developing new drivers and function blocks for the connection of environmental sensors and for photovoltaic tracking systems.

 

Data logger

Data logger  

The data logger records all relevant data

Operating large photovoltaic systems requires continuous monitoring. Our data logger records all relevant data concerning the ambient conditions as well as the state of the PV strings and inverter.

Feed-in control

Feed-in control  

Our PGS controller is certified in accordance with VDE-AR-N-4110/20

The controller detects the parameters at the grid connection. The manipulated variables are calculated based on the grid operator's specifications and are transferred to the inverters. Using this closed-loop control circuit, the PV power station performs the grid-support functions for connecting medium or high voltage.


Further information

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900