Photovoltaic cables

Photovoltaic cables

Durable and reliable

Use TÜV-certified cables for reliable cabling of your photovoltaic system.

Back to Cables and lines

Category

Search in Photovoltaic cables

Show all products in this category

Temperature-resistant and UV-resistant – satisfy all industry-specific requirements with photovoltaic cables from Phoenix Contact. Our range includes DC cables sold by the meter as well as tools and accessories for reliable wiring of your photovoltaic system.

Your advantages

  • Variety and flexibility, thanks to various conductor cross sections from 2.5 to 10 mm²
  • Durable, thanks to UV, temperature, and weather-resistant design
  • Future-oriented and reliable cabling, thanks to the high voltage range up to 1500 V
  • Quick and easy cabling with assembled cables in various cable lengths

Sold by the meter

Sold by the meter  

Sold by the meter

Phoenix Contact offers single-position photovoltaic cables for conductor cross sections of 2.5, 4, 6, and 10 mm² in cable lengths of 100, 500, and 1000 meters.

  • Black PE-X cable type

Tools and accessories

Tools and accessories  

Tools and accessories

Tools for easy field installation as well as test plugs, filler plugs, protective caps, and fixing nuts complete the DC connection technology range.

  • Cutting tools
  • Stripping tools
  • Y-distributors
  • IP68 protective caps

 

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900