Terminal blocks for photovoltaics

Terminal blocks for photovoltaics

Innovative and tailor-made

Innovative terminal blocks for the specific requirements of photovoltaic technology.

Back to Terminal blocks

Category

Search in Terminal blocks for photovoltaics

Show all products in this category

Design an environmentally friendly and cost-effective energy supply with Phoenix Contact. For years now, we have been a reliable, expert partner in the PV industry. Tailor-made terminal blocks up to 1500 V DC are available for all wiring tasks.

Your advantages

  • Protect modules easily, thanks to compact fuse and diode terminal blocks
  • Disconnect strings safely with disconnect terminal blocks up to 1000 V DC
  • Save time and space when wiring with compact potential collective terminals
  • Comprehensive product range of terminal blocks from 1000 V DC
  • Reduction in logistics costs, thanks to the uniform CLIPLINE complete system accessories

Requirements of terminal blocks for use in photovoltaic applications

Terminal blocks in PV applications  

Terminal blocks in PV applications

Although standard products can generally be used in the AC area of solar systems, a more specific approach is required for the DC area. In order to keep cable losses to a minimum, PV panels are connected to strings, thereby increasing the system voltage.
Off-load voltages of PV systems can be up to 1500 V DC.
These high DC voltages place particular demands on the components used. In contrast to AC voltage, the DC voltage that is present enables creepage distances to be created very easily on the surface of insulating elements. As a result, the components used in this area must have greater air clearances and creepage distances.
The individual strings are protected in order to limit reverse currents, which can occur in the event of a short circuit. This preferably takes the form of 10.3 × 38 mm fuses in crystalline modules, and blocking diodes incorporated into the circuit in thin-film modules.

Terminal blocks and fuses from Phoenix Contact meet the special requirements of photovoltaic systems. You will find a summary of all components in the “Components and systems for photovoltaics” brochure.

Reliable protection for crystalline and thin-film PV panels

Protection for crystalline and thin-film PV panels  

Protection for crystalline and thin-film PV panels

Crystalline modules are characterized by a very high level of efficiency with good light conditions. These offer significantly higher line currents in comparison to the thin-film modules. The compact fuse terminal blocks protect PV cables against dangerous reverse currents. 

Compared to crystalline modules, thin-film modules perform more favorably with less light and are more sensitive to reverse currents. Block diodes connected in series are often used for fast and reliable protection in the case of reverse currents.

UBAL universal terminal blocks for aluminum conductors

UBAL Al/Cu terminals  

UBAL Al/Cu terminals

The new UBAL Al/Cu series of terminal blocks has been tested in accordance with the latest standards and is particularly suited to applications such as photovoltaics.

These universal terminal blocks make it possible to wire aluminum conductors and copper wires together in the same terminal block.

Al/Cu terminal blocks are available in four cross-section sizes and can therefore be used for the connection of aluminum conductors from 6 mm² to 240 mm² and copper wires from 2.5 mm² to 240 mm².

Lever-type fuse terminal blocks for photovoltaics UK 10,3‑HESI

Lever-type fuse terminal block  

Fuses can be replaced quickly and easily, thanks to the fuse levers, which are actuated from the front.

The lever-type fuse terminal blocks of the UK 10,3-HESI 1000 V and UK 10,3-HESI 1500 V series have been optimized to meet the demands of photovoltaics. They have been qualified in accordance with the latest standards (IEC 60947-3, IEC 60269-2, IEC 60269-6) and are UL listed. The UK 10,3-HESI terminal blocks are easy and safe to use. The fuses can be replaced quickly and easily, thanks to the levers, which are actuated from the front.

The 1000 V variant enables you to save even more time with versions featuring a visual display. In this case, the defective fuse is indicated by an LED.

Not only are the UK 10,3-HESI devices easy to use, they also boast a touch-proof design, which guarantees a high degree of safety.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900