Electronics housings for Raspberry Pi applications

Electronics housings for Raspberry Pi applications

Frames for maximum performance

Standard-compliant design for your individual Raspberry Pi solution

Back to DIN rail housings

Category

Search in Electronics housings for Raspberry Pi applications

Show all products in this category

RPI-BC and UCS-RPI series electronics housings are designed for integrating Raspberry Pi computers. The RPI-BC housings are designed in accordance with DIN 43880 and can be mounted on DIN rails or on the wall. Stands, corner guards, and wall and desk adapters enable universal use of the UCS-RPI series. Optional interfaces enable simple function extension of the integrated single-board computer.

Your advantages:

  • Individual function extensions with optional interfaces and additional accessories
  • Quick, tool-free mounting by simply latching the housing elements
  • 16-pos. DIN rail connector for serial and parallel module communication

Extensions suitable for industrial use

Extensions suitable for industrial use  

Extensions suitable for industrial use

Optional interfaces and additional accessories extend the scope of application for the RPI-BC housing.

  • Easy and secure wiring of signals to GPIOs by means of PTSM connectors
  • Integration of additional PCBs

Tool-free mounting

Tool-free mounting  

Tool-free mounting

The housing parts are simply latched into place, thereby enabling standard-compliant, tool-free mounting. The RPI-BC housing is therefore particularly suitable for building and industrial automation.

  • Fast mounting of housing
  • Push-in connection technology suitable for industrial use

Various cover versions

Various cover versions  

Various cover versions

Due to the housing design, these housings can be used in a wide range of Raspberry Pi applications. Different cover versions enable you to create the appropriate housing for your requirements.

  • Covers are available in gray, black or transparent versions
  • The cover can be sealed
  • Cover securely latched in place or opened without using tools

Housing connection via DIN rail connector

DIN rail connectors  

DIN rail connectors

DIN rail connectors for the Raspberry Pi housing are the key to clever device design. Benefit from being able to quickly and easily connect your housing to the Raspberry Pi SBC.

  • Data and power transmission can be serial or parallel (4 x power, 2 x serial, 10 x parallel).
  • Module replacement without having to break up the assembly
  • Reduced wiring effort
  • 16 gold-plated contacts for high conductivity

Room to grow

Room to grow  

Room to grow

The universal housings from the UCS series are the ideal solution for embedded systems. The UCS-RPI housings reliably protect Raspberry Pi SBCs from external influences. The versions provide additional space for individual extensions.

  • Space for individual extensions
  • Able to accommodate the original Raspberry Pi 7" touch displays

Flexible use

Flexible use  

Flexible use

For more universal use – even in the control cabinet – UCS electronics housings are the ideal solution, thanks to DIN rail adapters and other accessories such as stands and wall brackets.

  • DIN rail adapters with a lateral length of 125 mm or 145 mm
  • Stands for all 47 mm versions
  • Stands can also be used as wall brackets
  • Stands and wall brackets available in various colors

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Electronics housings

Service

Downloads