Back to overview

Easy Automation - numerous possibilities with the class 100 modular small-scale controllers

Easy Automation is the automation system from Phoenix Contact for class 100 modular small-scale controllers. Easy Automation proves that automation does not have to be expensive or complicated; it can also be simple and cost-effective.

The turn-key solution from a single source

A complete system covering all aspects of the class 100 modular small-scale controllers enables the consistent and user-friendly automation of your system. The products are less complex, inexpensive, and therefore ideal for smaller applications. The focus is on easy expansion, compatibility, cost-effectiveness, reliability, and versatility.

 

The Easy Automation system includes:

  • Class 100 programmable logic controllers with a high degree of flexibility thanks to numerous expansion options with Inline I/O modules
  • Integration of Functional Safety without using an expensive safety controller – with I/Os and SafetyBridge technology
  • IP65/IP67 I/Os for demanding ambient conditions
  • Local operation and monitoring with HMI devices and modern web technology
  • Industrial modems for wireless data transmission
  • Industrial switches for networked applications
  • Free programming with PC WORX EXPRESS software
  • Free web visualization with WebVisit Express software
  • Easy entry into the world of automation with the ILC 131 starter kit

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800