Installation terminal blocks enable you to install installation distributors quickly while saving space.
The particularly low-profile Push-in installation terminal blocks from Phoenix Contact are the perfect solution for wiring in flat installation distributors.
The product range of Push-in installation terminal blocks from Phoenix Contact includes a wide variety of three-level installation terminal blocks and neutral disconnect terminal blocks, as well as the corresponding feed-through, disconnect, and ground terminal blocks. The conductor cross-sections available for connection reach a maximum of 4 mm² to 16 mm², depending on the width of the terminal block.
Time-saving wiring of rigid conductors and conductors with ferrules, thanks to tool-free Push-in connection technology. To open the terminal block or to establish contacting for the flexible conductors without ferrules, you can use the orange push button with any tool.
All neutral conductor disconnect terminal blocks from Phoenix Contact are equipped with a robust, screwless disconnect slide. The contact fork can be swiveled onto the busbar with a standard screwdriver. The disconnect slide can be clearly seen in the respective position and securely locks into the respective end positions.
To allow fast and individual potential distribution, two function shafts are integrated for each level. Cross connections can be reproduced any number of times with the standard bridges from the CLIPLINE complete system, e.g., three-phase systems with L1/L2/L3 potentials within a terminal strip
CLIPLINE complete also offers a comprehensive range of test accessories. All test plugs and test adapters make contact in the function shaft. Moreover, each terminal point has a 2.3 mm test contact. Even with occupied function shafts you can perform all measurements and tests quickly and easily.
You can contact neutral busbars with the PTI 16-NLS-FI feed-in terminal easily and without tools. Thanks to the integrated end bracket and support bracket function, you also save space in the installation distributor. An identically shaped support bracket rounds out the range.
The installation terminal blocks with disconnect knife for individual circuit disconnection are tailored to your special installation technology requirements:
With the color-coded double-level terminal blocks, your KNX installation is now even more convenient, with an overall width of just 3.5 mm per terminal block.
This enables you to marshal main and reserve wires of the KNX bus system conveniently on an overall width of just 7 mm.
The three-level installation terminal blocks with universal disconnect zone have been specially developed for the wiring of lighting in the building installation.
Ready-to-connect blocks enable fast assembly without manual bridging, offering time savings of up to 80%.
Distribution and power blocks with 4, 6, 12, and 18 terminal points as well as single layers with two terminal points are available in 11 colors for intuitive and safe installation. You can ideally adapt the PTFIX distribution blocks to your system using our configurator.
With the micro socket terminal blocks, you can distribute potentials in sub-distributions and distribution boxes in the most confined spaces. The distribution blocks have been specially developed for the requirements of building installation.
The PTI and UTI installation terminal blocks facilitate the quick and space-saving layout of building installation distributors. All terminal blocks are compatible with one another and can be combined, regardless of connection technology. The installation terminal blocks are precisely tailored to the requirements of electrical installations and distributor construction. Bridging, marking, and testing accessories are standardized and greatly reduce your logistics costs. Benefit from the advantages of the new installation terminal blocks in your building installation tasks.
"$pageName" on