Installation systems

Installation systems

Distribute power quickly and easily

A secure cable connection in just a few steps without special tools – with installation systems.

Back to Connectors

Category

Search in Installation systems

Show all products in this category

Connect cables easily and flexibly with our installation systems. Depending on the application, choose between simple cable connections, convenient power distribution, and compact device connections. Robust housings and high degrees of protection facilitate reliable power transmission outdoors and in wet environments.

Your advantages

  • The right connection technology for every application: Fast IDC contact, easy Push-in Technology, and proven screw connection
  • Quick and easy assembly without special tools
  • Flexible power distribution design with fixed and plug-in versions
  • High degree of reliability with robust housings up to IP66/IP68/IP69 degree of protection and IK08 shock resistance
  • The electronics are thoroughly protected as the housing does not need to be opened, even when connecting the power supply

IPD panel feed-throughs with Push-in connection

Automated wiring in the light with IPD

Automated wiring in the light with IPD

With IPD (Installation Power Distribution), Phoenix Contact provides a device connection solution with IP67 degree of protection that can withstand harsh conditions and features a Push-in connection on both the field and device side. The power connection allows the use of wiring robots on the device side and the use of 3- and 5-pos. cables up to 2.5 mm² on the field side. IPD is based on established industry standards and is intended for use outdoors and in wet environments.

QPD installation system with QUICKON connection

OPD installation system

QPD installation system

Industrial power distribution does not have to be time-consuming or complicated. The robust IP68/IP69K QPD installation system for capacities up to 690 V/40 A is proof of this. Thanks to the proven QUICKON IDC displacement connection, cables up to 5 x 6.0 mm² can be connected quickly and easily, without the need for stripping or special tools. You can choose either fixed or plug-in connections to create flexible distribution solutions. Device connections can also be implemented easily without having to open the device. This means that the delicate electronics remain protected from environmental influences.

QPD product range overview

QPD product range overview  

QPD product range overview

(1) Panel feed-throughs
Panel feed-throughs are cable glands that can be connected from the outside. As a result, devices no longer need to be opened in order for cables to be connected. This ensures that the manufacturer’s specific protection class is maintained.

(2) Cable connector
The cable connector can be used for cable extensions or repairs. Combined with the connector, the cable connector can be used as a flexible coupling connection.

(3) Connector
The connector with leading PE contact is particularly suitable for replacing devices quickly – whether during servicing or when installing pre-assembled cables. It is coded to prevent mismatching.

(4) T distributor
The compact T distributor makes it easy to install a branch line for consumers. 

(5) H distributor
The H distributor is a compact and robust junction box that can be connected quickly. The four connections are connected in parallel to each other, which also allows them to be used as a 4-way distributor.

PRC plastic circular connectors with screw connection

PRC plastic circular connectors with screw connection

PRC plastic circular connectors with screw connection

PRC series circular connectors are ideal for compact and safe power transmission in buildings and outdoor applications. Capable of up to 2000 insertion cycles and IP X5 longitudinal water tightness in the unplugged state, the system is extremely durable and robust. The device connectors, coupler connectors, and field connectors facilitate a multitude of connection solutions for practically every application as a device connection or for power distribution. The comprehensive range of accessories, such as color coding and customer-specific versions, provide additional flexibility.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

Downloads


Industrial electrical installation with QPD

The installation solution in extensive industrial systems.


QPD installation system

Quick and easy assembly