Modular hybrid motor starters

Modular hybrid motor starters

Simplicity in functional safety

Modular hybrid motor starters are synonymous with high system availability and easy handling.

Back to Motor starters

Category

Search in Modular hybrid motor starters

Show all products in this category

CONTACTRON pro is the new product range from Phoenix Contact that offers simple safety integration and modular extension options. All based entirely on hybrid technology – for greater simplicity in functional safety, high levels of system availability and handling without complication

Your advantages

  • Easy group shutdown via DIN rail connectors after an emergency stop, thanks to an upstream safety relay
  • High system availability, thanks to 10 times longer service life with hybrid technology
  • Easy to handle: With the economical DIN rail connector, you save on wiring effort, which means you save money as well
  • Reliable feedback on motor status thanks to optional relay module.

Easy group shutdown

Easy group shutdown

The upstream safety relay ensures that connected motors are safely stopped after an emergency stop up to Performance Level e. Our TÜV-certified modules make functional safety a snap for you.

High system availability

High system availability

Enjoy a ten times longer service life with CONTACTRON hybrid technology: Experience greater system availability, thanks to a combination of wear-free solid-state technology and robust relay engineering.

Easy handling

Easy handling

With the economical DIN rail connector, you save on wiring effort, which means you save money as well: Reap the benefits of easy signal loop-through (24 V power supply, ground and enable) plus expansions with checkback contacts.

Reliable feedback

Reliable feedback

Additional feedback on motor status that you can rely on: Thanks to an optional relay module, you can reliably detect the motor status, e.g. forward running or reverse running.

CONTACTRON pro in detail

Contactron pro in detail

Using the DIN rail connector, you can perform an emergency stop group shutdown of all the downstream hybrid motor starters without the need for additional wiring.

In addition, all modules can be supplied from the system power supply. The optional response module allows for monitoring the motor status from the control room.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900