Back to overview

Explanation of the product designation for products from the MINI Analog Pro series

The designation found on the product includes information regarding the function, power supply, and connection technology of devices.
The following example shows a breakdown of the designation.

3-way signal conditioners

Example of the product designation structure for products from the MINI Analog Pro series

The MINI MCR-2-UI-UI-PT 3-way signal conditioner is used as an example to illustrate the individual segments of the product designation and their meaning:

DescriptionDesignationExplanation
RangeMINI MCRHighly compact signal conditioner, overall width of 6.2 mm
Function2With plug-in connection technology and current measurement during operation
Extension 1RPSS
RPS
FM
TB
PTB
CVCS
SPS
Repeater power supply smart
Repeater power supply
Fault monitoring
Terminal block
Power terminal block
Constant voltage/current source
Sensor power supply
InputUI
U
I
TC
NAM
RTD
I0
I4
POT
T
F
Voltage or current input
Voltage input
Current input
Thermocouple signals
NAMUR proximity sensor or switch
Resistance temperature detector and RTD sensors
0 ... 20 mA input signal
4 ... 20 mA input signal
Potentiometer (resistance)
Resistance temperature detector and thermocouples, mV
Frequency input
OutputUI
I
U
2I
F
REL
RC
I0
I4
UIRO
2RO
FRO
2UI
Voltage or current output
Current output
Voltage output
Two current outputs
Frequency, PWM output signal
Relay changeover contact output
N/C relay contact
0 ... 20 mA output signal
4 ... 20 mA output signal
Voltage or current output and N/O relay contact
Two N/O contacts
Frequency, PWM output signal, and N/O contact
Two voltage or current outputs
Power supplyILP
OLP
Input loop-powered
Output loop-powered
Extension 20
4
0 ... 20 mA current signal
4 ... 20 mA current signal
Connection


PT

Screw connection
Push-in Technology

Configuration
NC
C
Not configured, standard configuration
Not configured, standard configuration
Order configuration, can be modified
 
Extension 30
4
0 ... 20 mA current signal
4 ... 20 mA current signal

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers