HMI components and accessories

HMI components and accessories

Optimally equipped

A wide range of accessories for maximum functionality

Back to Electronics housings

Category

Search in HMI components and accessories

Show all products in this category

Highly automated production processes require user-friendly interfaces between the operator and the machine. Displays, membrane keypads, and light guides turn electronics housings into functional display and control elements.

Your advantages:

  • Optimum equipment and add-ons for your electronics housings
  • Tailor-made system solutions, thanks to various color variants and dimensions among other things
  • Combinations of displays and membrane keypads are possible

UTA DIN rail adapters

UTA DIN rail adapters  

UTA DIN rail adapters

DIN rail adapters are the ideal solution for installing devices without a standard mounting foot, transformers or bulky elements securely on a DIN rail.

  • Die-cast zinc DIN rail adapters
  • Maximum flexibility when positioning your devices, thanks to the mounting holes
  • Save space with tailor-made adapters in various overall widths and lengths

Displays

Displays  

Displays

Displays for electronics housings enable functional display solutions in screen sizes from 2.4 to 15 inches. They can be used in mobile and stationary electronics housing applications.

  • High-contrast LCDs as well as TFT color displays
  • Easy and time-saving integration into electronics housings
  • Can be used in temperature ranges from -20°C to 70°C
  • Touch displays available on request
  • Display carriers available in various color variants

Membrane keypads

Membrane keypads  

Membrane keypads

Electronics housings increasingly include membrane keypads. Our product range can be easily integrated into electronics housings from Phoenix Contact.

  • Easy and time-saving integration into electronics housings
  • Various sizes and colors for custom device designs
  • Customer-specific layouts on request

Light guides

Light guides  

Light guides

More space for the essentials: light guides enable the space-saving implementation of status indicators for electronics housings.

  • Simple visual status and diagnostic indicators
  • Horizontal and vertical versions for round or rectangular status indicators
  • Easy mounting on the PCB using press pins
  • High flexibility, thanks to versions with one to 40 indicators
  • Thanks to light guides, additional PCBs are not required for the LEDs

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

Downloads