Media converters for Ethernet

Media converters for Ethernet

Long ranges, maximum interference immunity

Perfect for interference-free connection and bridging long distances: stand-alone media converters for Ethernet networks.

Back to Fiber optic transmission

Category

Search in Media converters for Ethernet

Show all products in this category

Increase your system availability with stand-alone media converters from Phoenix Contact. Depending on the technology used and the transmission speed selected, you can bridge ranges of up to 40 kilometers.

Your advantages

  • Maximum interference immunity, even when exposed to extreme electromagnetic influences, thanks to optical transmission
  • Maximum transmission distances with an extremely high data rate, thanks to fiber optic technology
  • Constant connection monitoring, thanks to the link-fault-pass-through function
  • Use in potentially explosive areas – approved for zone 2

Media converter for Ethernet networks with basic requirements

Class 1000 media converters  

Media converters for applications with basic requirements

The class 1000 media converters are designed for applications with basic requirements. They provide an easy and cost-effective entry for converting to FO technology in industrial Ethernet networks.

  • Selection between SC-Duplex and B-FOC (ST) with 50/125 µm multimode fiberglass
  • Transmission range of up to 9.6 km
  • Store-and-forward with auto negotiation
  • Input voltage range from 12  V  DC  to  48  V  DC
  • Compact design in robust metal housing
  • LED indicator for link and data activity

 

Full duplex data traffic with just one optical fiber

FL MC 10/100BASE-T/FO... media converter series  

Full duplex fiber optic connection via single-fiber cable

The FL MC EF WDM… media converters provide a full duplex fiber optic connection with just one optical fiber. This is made possible, thanks to WDM technology (wavelength division multiplex). Benefit from the advantages:

  • Transceiver for WDM with 1,310/1,550 nm wavelength for simultaneous sending and receiving on one optical fiber
  • Single fiber connection via single mode fiberglass cable
  • Transmission range of up to 38 km
  • Transmission speed of 100 Mbps
  • Automatic MDI (Media Dependent Interface)/MDI-X (Media Dependent Interface Crossover) and auto negotiation
  • LFP (Link-Fault-Pass-through) and FEF (Far End Fault) diagnostic function
  • Extended temperature range: -40°C to +65°C

These devices are ideally suited to rotating applications with optical slip rings, such as in wind turbine generators. Here, they connect the rotating hub and motor nacelle. Thanks to the WDM media converters, it is now possible to connect optical slip rings with just one fiber. These are several times more cost-effective than slip rings with multiple fibers.

What's more, you can double data throughput in existing fiber optic installations without having to lay additional fiber optic cables.

The first fiber optic HCS/PCF fiber with graded index (GI)

Cable with HCS/PCF fiber, fiber cleaving tool, and plug  

Cable with HCS/PCF fiber with graded index

Increase the performance of your Fast Ethernet installation by using HCS/PCF fibers with graded index profile.

This gives you important advantages:

  • Compliant with the PROFINET installation guideline
  • Meets the highest performance requirements for data rate and distance
  • Can be used in 10/100/1000 Mbps Ethernet systems
  • Range of up to 2000 m
  • Self-assembly of the fiber optic plugs is made easy, thanks to the fiber cleaving tool – without the need for bonding, crimping or polishing.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800