Ethernet extenders

Ethernet extenders

IP communication up to 20 km using any two-wire cables

Connect and diagnose Ethernet networks easily via Plug and Play.

Back to Industrial Ethernet

Category

Search in Ethernet extenders

Show all products in this category

Thanks to the Ethernet extenders, you can connect Ethernet networks across up to 20 kilometers via simple two-wire cables. By doing so, you can combine Managed and Unmanaged Ethernet extenders in one network. This innovative combination and the extremely easy startup using Plug and Play enable cost-effective networking and diagnostics of all devices and paths via IP.

Your advantages

  • Ethernet communication up to 20 kilometers via any two-wire copper cable
  • No configuration required
  • Save time and money thanks to the automatic topology and data rate detection
  • Impact-free extension during ongoing operation via any two-wire cables
  • Flexible use in point-to-point, line and ring topologies

Unmanaged Ethernet extender

Unmanaged Ethernet extender  

Plug and Play also in ring structures

The Unmanaged Ethernet extender enables easy startup via Plug and Play. Unlike the Managed extender, the Unmanaged version is protocol transparent for the Ethernet network. The device does not have its own IP address. This means it can easily be used in any IP network without any prior network knowledge.

The Unmanaged Ethernet extender supports point-to-point, line, and ring topologies.

Simple connection and monitoring using Ethernet extenders

Ethernet extender system  

Link Managed and Unmanaged Ethernet extenders in one network.

The innovative combination of Managed and Unmanaged Ethernet extenders in a network make the networking of devices more simple and cost-effective than ever before.

Acting as an extender system, the devices not only connect simple point-to-point Ethernet applications, but also extended IP networks.

All extender paths and devices can be easily monitored remotely using a single Managed extender. In the event of unexpected events such as line attenuation, you receive a detailed warning.

Managed Ethernet extender

Managed Ethernet extender  

The Managed Ethernet extender makes your Ethernet network simple and cost-effective

Thanks to the Managed Ethernet extender, you can diagnose all devices and paths centrally via IP and forward messages automatically to the control center via SNMP (Simple Network Management Protocol).

New functions from firmware v5.xx:

  • VLAN (virtual local-area-network) can be used to virtually isolate critical IP networks and thus make them more secure.
  • The availability of the entire Ethernet network is even guaranteed in the event of an emergency. This ensures that redundant network paths can be activated again via STP/RSTP (rapid spanning tree protocol) if required, for example, if a connection fails
  • Eliminated system events on unmanaged Ethernet extenders can now also be diagnosed and an alert issued via SNMP forwarding

 

The Managed Ethernet extender is available in two versions:

  • 4-port Ethernet switch with two DSL ports for point-to-point, line, and ring topologies and display
  • 1-port Ethernet switch with one DSL port for point-to-point applications and LEDs

Both devices have replaceable, high-quality surge protection with preventive function monitoring. This increases system availability.

High-quality surge protection

PLUGTRAB PT-IQ surge protection  

PLUGTRAB PT-IQ intelligent surge protection warns you before system protection is lost

PLUGTRAB PT-IQ is the forward-looking surge protection system from Phoenix Contact.

Your advantage: multi-stage monitoring of protective devices. This means that failures can be foreseen.

The multi-stage signaling and remote signaling of the protective devices is of particular interest. This enables the following result messages to be sent via SNMP:

  • Performance limit reached, replacement recommended
  • Overloaded, replacement required

Product variants

The Ethernet extender is available in the following versions:

Managed Ethernet extenderManaged Ethernet extenderUnmanaged Ethernet extender
Managed Ethernet extenderManaged Ethernet extenderUnmanaged Ethernet extender
Remote diagnosticsRemote diagnostics via IP regardless of the location: web-based or SNMPRemote diagnostics via IP regardless of the location: web-based or SNMPOn-site remote diagnostics via USB
TopologiesRing, line,
point-to-point
Point-to-pointRing, line,
point-to-point
Replaceable surge protectionYesYes 
Local diagnosticsDisplayLEDsLEDs
Ports2 x SHDSL,
4 x Ethernet
1 x SHDSL,
1 x Ethernet
2 x SHDSL,
1 x Ethernet
Product designationTC EXTENDER 6004 ETH-2STC EXTENDER 4001 ETH-1STC EXTENDER 2001 ETH-2S
Order No.270225527022532702409
Managed Ethernet extenderManaged Ethernet extenderUnmanaged Ethernet extender
Managed Ethernet extenderManaged Ethernet extenderUnmanaged Ethernet extender
Remote diagnosticsRemote diagnostics via IP regardless of the location: web-based or SNMPRemote diagnostics via IP regardless of the location: web-based or SNMPOn-site remote diagnostics via USB
TopologiesRing, line,
point-to-point
Point-to-pointRing, line,
point-to-point
Replaceable surge protectionYesYes 
Local diagnosticsDisplayLEDsLEDs
Ports2 x SHDSL,
4 x Ethernet
1 x SHDSL,
1 x Ethernet
2 x SHDSL,
1 x Ethernet
Product designationTC EXTENDER 6004 ETH-2STC EXTENDER 4001 ETH-1STC EXTENDER 2001 ETH-2S
Order No.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service


Ethernet extender

Usage of the Ethernet extender system at Bad Pyrmont municipal utilities.