ECS field housing

ECS robust field housings for indoor and outdoor applications

Maximum protection for your electronics

The ECS field housings reliably protect electronics from dust, dirt, and water.

Back to Field housing

Category

Search in ECS field housing

Show all products in this category

The robust field housings from the ECS series are the ideal solution for protecting sensitive electronics, used both indoors and outdoors, from dust, dirt, and water. Thanks to IP65/66/67 protection and a wide temperature range extending from -40°C to 85°C, the housings are ideal for challenging ambient conditions.

Your advantages

  • Optional accessories for wall and mast mounting
  • Housing design enables a range of PCB thicknesses
  • Proven PCB connection technology permits practical customization

A wide range of possible applications

A wide range of possible applications  

A wide range of possible applications

The robust ECS electronics housings are ideal for wall and mast mounting and permit easy integration of PCBs with thicknesses of 1.59 mm and 2.38 mm.

  • Dimensions (W/H/D): 178 mm/127 mm/38.1 mm
  • Ventilated versions available
  • Integrated protection against manipulation

 

Robust housing design

Robust housing design  

Robust housing design

The ECS series housings provide reliable protection from dust, dirt, and water, up to IP65/66/67, and are designed for a wide temperature range from -40°C to +85°C.

  • Material: polycarbonate PC (UL 94-V0)
  • Colors: light gray (RAL 7035) or black (RAL 9005)

Individual device connections

Individual device connections  

Individual device connections

Thanks to proven device connection technology, you can easily implement custom interfaces for signals, data or power. This turns a a robust housing into a versatile electronics solution.

  • M5, M8, and M12 device connectors
  • For high contact densities with up to 17 positions, data rates up to 10 Gbps, and currents up to 16 A
  • Reliable sealing, even when not inserted

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurator

Configure products and solutions for your individual application.

Electronics housings