Distribution blocks

Distribution blocks

Ready to connect and usable immediately

Save space and time with potential distribution using the screw-connection distribution blocks.

Back to Screw connection

Category

Search in Distribution blocks

Show all products in this category

The distribution blocks with screw-connection technology come ready to connect and with various numbers of positions and conductor cross-section ranges. They can be used immediately and ensure flexible and cost-effective distribution of load and control current. Simply unpack, connect, and you're done.

Your advantages

  • Space-saving, thanks to the compact design and direct mounting with integrated mounting holes
  • Ready-to-use blocks for rapid mounting without manual bridging, and time savings of up to 80%
  • Save time and space, thanks to multi-conductor connection – two conductors with the same cross-section make contact securely in the clamping parts.
  • Maintenance-free conductor connection with the Reakdyn principle – there is no need to tighten the terminal block screws.
  • Clear arrangement, thanks to marked terminal points

Extensive program

Screw-connection distribution blocks and device connection blocks  

Screw-connection distribution blocks and device connection blocks

The screw connection block product range is available up to a nominal cross-section of 35 mm² and 125 A for direct mounting with various numbers of positions. The device connection and distribution blocks are clearly and easily identifiable thanks to the marking material.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900